Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70402-644
PST BL
70402-644
Where to buy
Export PDF
Tools
Add to comparison
70402-644
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.660
Product height mm
92.964
Product length in
3.656
Product length mm
92.862
Product width in
2.718
Product width mm
69.037