Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 80 |
| Inside diameter IN | 4.7200 |
| Item type | Gasket |
| Product height in | 6.400 |
| Product height mm | 162.560 |
| Product length in | 0.031 |
| Product length mm | 0.787 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.900 |
| Product width mm | 149.860 |
| Thickness IN | 0.0310 |
