Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70420-601
Pin
70420-601
Where to buy
Export PDF
Tools
Add to comparison
70420-601
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.136
Product height mm
3.454
Product length in
1.184
Product length mm
30.074
Product width in
0.136
Product width mm
3.454