Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
70422-LCP
PST PUMP ASY
70422-LCP
Where to buy
Export PDF
Tools
Add to comparison
70422-LCP
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.510
Product height mm
165.354
Product length in
10.950
Product length mm
278.130
Product width in
6.880
Product width mm
174.752