AAGRAM01010AA00000A0A
70422-RCG
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.510 |
| Product height mm | | 165.354 |
| Product length in | | 10.950 |
| Product length mm | | 278.130 |
| Product width in | | 6.880 |
| Product width mm | | 174.752 |