2.32 PFC PISTON PUMP
70422-RGC
Tools70422-RGC Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.510 |
| Product height mm | 165.354 |
| Product length in | 10.950 |
| Product length mm | 278.130 |
| Product width in | 6.880 |
| Product width mm | 174.752 |