Danfoss
70423-LEC
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70423-LEC
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Mobile | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Continuous Allowable Case Pressure | 2 bar | |
| Controller Type | None | |
| Design code | First | |
| Displacement | 45.4 cm³/rev | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Input Speed - Rated | 3000 RPM | |
| Model Code | AAHLAF0101AAA00000A0A | |
| Product Height | 6.51 in | |
| Product Length/Depth | 10.76 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 481.927 in³ | |
| Product Weight | 26 lb | |
| Product Width | 6.88 in | |
| Pump Special Features | None | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | 70423 Series |