SPRING-HELICAL 90/130
704486
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 517160
704486
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | N/A | |
| Material | N/A | |
| Number of active Coils | 13,40 PC | |
| Remarks | N/A | |
| Size/Dimensions | L2.2XW2.2XH10 CM | |
| Spring, Inside Diameter | 17,1200 mm | |
| Spring, Length Test | N/A | |
| Spring, Length unloaded | 105,9700 mm | |
| Spring, Outside Diameter | 26,8800 mm | |
| Spring, Rate | 39,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 4,8800 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |