Danfoss
70453-LAM
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
70453-LAM
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Auxiliary Mounting | [2-Bolt A] SAE Flange Series 82-2 with A 9 Tooth 16/32 Int Spline, Accepts 38.1 [1.50] Shaft Extension | |
| Brand | Danfoss | |
| Code Title | Open Circuit Piston Pump | |
| Control Special Features | None | |
| Controller Type | Pressure and Flow Compensator with .4375-20 SAE O-Ring Load Sense Port Left Side | |
| Design code | A | |
| Displacement | 45.4 cm³/rev | |
| Drain Port Size & Location | .5625-18 UNF-2B SAE O-Ring Port - Right Side | |
| Feature | Compact, lighweight durable aluminumNumerous shaft optionsAuxiliary mounting flange available | |
| Fluid Cleanliness | 18/13 | |
| Front Mounting | 2 Bolt B-B | |
| Identification | Standard | |
| Input shaft | 13 Tooth 16/32 Spline, Shaft Extension 41.1 [1.62] | |
| Input Speed - Rated | 3000 RPM | |
| Main Port Size & Location | Side Ports; Suction - 1.625-12 UN-2B SAE O-Ring Port; Pressure - 1.3125-12 UN-2B SAE O-Ring Port | |
| Model Code | AAHLAF22000BABF00000A | |
| Paint | None | |
| Product Height | 6.45 in | |
| Product Length/Depth | 10.76 in | |
| Product Type | Open Circuit Piston Pumps | |
| Product Volume | 477.486 in³ | |
| Product Weight | 32 lb | |
| Product Width | 6.88 in | |
| Pump Special Features | None | |
| Shaft rotation | Left | |
| Sub-brand | None | |
| Trade Name | 70453 Series |