COMPRESSION SPRING
706432
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
706432
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | N/A |
| Material | OTEVA 70 |
| Number of active Coils | 7,90 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 28,5000 mm |
| Spring, Length Test | N/A |
| Spring, Length unloaded | 33,7500 mm |
| Spring, Outside Diameter | 39,0000 mm |
| Spring, Rate | 25,480 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 5,2500 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |