708-0103-032
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
708-0103-032
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adapter mount/orientation (cover end view) | None | |
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding | |
| Configuration | Single | |
| Design code | 32 | |
| Displacement | 32 cm³/rev | |
| Feature | Highest pressures, lowest noiseUnique wafer plate designSingle, double or triple pump | |
| Flow rate | 89.90831616 l/min | |
| Frame size | 10-90 Cubic Centimeter per Rev | |
| Front flange mounting style | SAE J744 101-2 (SAE B) 2 Bolt 101.60 [4.000] DIA. X 9.4 [.37] Pilot 14.4 [.57] DIA. Slots on 146.0 [5.75] DIA. Bolt Circle | |
| Front outlet port type | 4 Bolt Flange per SAE J518C with METRIC Threads | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | VMQ125S032A00200BBCBNL00A032 | |
| Output shaft coupling | None | |
| Paint | Blue | |
| Product Height | 5.95 in | |
| Product Length/Depth | 10.33 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 421.025 in³ | |
| Product Weight | 46 lb | |
| Product Width | 6.85 in | |
| Rear Outlet Port Position (Cover End View) | In-line with inlet port | |
| Seal material | Buna-N | |
| Shaft rotation | Left | |
| Shaft seals | Double Secondary (Spring Side Out) | |
| Shafts | Splined Shaft Per SAE J744 | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VMQ Series | |
| Vane function type | Pump | |
| Working pressure - max | 310 bar |