Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.125 | |
| A dimension MM | 53.975 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 71011-14-08XZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -14 | -14 |
| End Type 1 | BANJO | Banjo |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.885 | |
| Hose cut off factor MM | 22.479 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 9.982 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 2.677 | |
| Product length mm | 67.996 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.102 | |
| Product width mm | 27.991 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
