714-0103-032
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
714-0103-032
Product specifications
Characteristic | Value |
|---|---|
| Adapter mount/orientation (cover end view) | None |
| Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
| Configuration | Double |
| Design code | 32 |
| Displacement (front) | 195 cm³/rev |
| Displacement (rear) | 100 cm³/rev |
| Feature | Highest pressures, lowest noiseUnique wafer plate designSingle, double or triple pump |
| Flow rate | 207.68414208 l/min |
| Frame size | VMQ2 |
| Frame size (front) | 140-240 Cubic Centimeter per Rev |
| Frame size (rear) | 10-90 Cubic Centimeter per Rev |
| Front flange mounting style | SAE J744 127-2 (SAE C) 2 Bolt 127.00 [5.000] DIA. X 12.4 [.49] Pilot 17.6 [.69] DIA. Slots on 181.0 [7.13] DIA Bolt Circle |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads |
| Identification | None |
| Minimum speed | 1800 RPM |
| Model Code | VMQ24535S195100B00100AAAABANR00A32 |
| Output shaft coupling | None |
| Paint | Blue |
| Product Height | 8.35 in |
| Product Length/Depth | 19.8 in |
| Product material | Cast Iron |
| Product Type | Vane Pumps |
| Product Volume | 1387.119 in³ |
| Product Weight | 170 lb |
| Product Width | 8.39 in |
| Rear outlet port connections | 45° CCW To Inlet Port |
| Rear Outlet Port Position (Cover End View) | 45° CCW to inlet port |
| Seal material | Buna-N |
| Shaft rotation | Right |
| Shaft seals | Single |
| Shafts | Keyed Shaft Per SAE J744 |
| Special features | None |
| Sub-brand | None |
| Trade Name | VMQ Series |
| Vane function type | Pump |
| Working pressure - max | 250 bar |