DRUCKFEDER 0,30X 5,40X 8,60 n= 2,05
717629
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
717629
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 1,700 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 2,05 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 5,1000 mm | |
| Spring, Length Test | 1,7600 mm | |
| Spring, Length unloaded | 8,6000 mm | |
| Spring, Outside Diameter | 5,7000 mm | |
| Spring, Rate | 0,250 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,3000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |