
7189-Y5-237
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7189-Y5-237
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Carbon steel |
| Product Height | .373 in |
| Product Length/Depth | 2.38 in |
| Product Type | Spare Part |
| Product Volume | .331 in³ |
| Product Width | .373 in |
| Sub-brand | None |
| Trade Name | None |