7189-Y5-406
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7189-Y5-406
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in a variety of sizes | |
| Material | Carbon steel | |
| Product Height | .373 in | |
| Product Length/Depth | 4.06 in | |
| Product Type | Spare Part | |
| Product Volume | .565 in³ | |
| Product Width | .373 in | |
| Sub-brand | None | |
| Trade Name | None |