718AR00287A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
718AR00287A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Steering, Industrial small units and small press etc. | |
| Configuration | Triple | |
| Design code | 20 | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Frame size | 2520VQSV10 | |
| Frame size (center) | 20VQ | |
| Frame size (front) | 25VQ | |
| Frame size (rear) | V10 | |
| Identification | None | |
| Minimum speed | 1800 RPM | |
| Model Code | 2520VQSV10S17A11S5-297CCC20R | |
| Product Height | 5.75 in | |
| Product Length/Depth | 15.27 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 604.081 in³ | |
| Product Weight | 45 lb | |
| Product Width | 6.88 in | |
| Ring size | 5 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |