718AR00342A
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
718AR00342A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Power Steering, Industrial small units and small press etc. | |
| Configuration | Triple | |
| Design code | 20 | |
| Displacement | .00000909 cm³/rev | |
| Feature | Longer operating lifeOustanding volumetric efficiencyBuilt for high-pressure, high-speed applications | |
| Frame size | 4520VQV10 | |
| Frame size (center) | 20VQ | |
| Frame size (front) | 45VQ | |
| Frame size (rear) | V10 | |
| Front flange mounting style | None | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Geometric displacement | 6.49 cm³/rev | |
| Identification | None | |
| Model Code | 4535VQSV10F-42A30T7S-297CDD7H20R | |
| Paint | None | |
| Product Height | 7.31 in | |
| Product Length/Depth | 19.27 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 1180.438 in³ | |
| Product Weight | 118 lb | |
| Product Width | 8.38 in | |
| Ring size | 42 | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Splined | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | VQ(H) Series | |
| Vane function type | Pump | |
| Working pressure - max | 210 bar |