Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.342 | |
| A dimension MM | 59.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 72011-08-08Z | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| End type 1 | BANJO DIN 7642 FORM B, L.D. | Banjo DIN 7642 Form B, L.D. |
| Hose cut off factor IN | 1.102 | |
| Hose cut off factor MM | 28.000 | |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 0.984 | |
| Product height mm | 25.001 | |
| Product length in | 2.342 | |
| Product length mm | 59.499 | |
| Product width in | 1.496 | |
| Product width mm | 38.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
