DG4V5 OAL - M- U - H6 - 20, DG4V5OALMUH620
720378
Model code: DG4V5OALMUH620
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Directional control on/off valves, DG4V-3M/5M solenoid operated directional control valves
Recommended replacement: 829AN00161A
720378
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Solenoid operated |
| Brand | Vickers by Danfoss |
| Coil Rating | 24 VDC |
| Design series | 20 Series |
| Electrical Connection | ISO 4400 (Din 43650) connector |
| Fluid cleanliness | 19/17/14 micron |
| Fluid compatibility | Petroleum oils |
| Interface | ISO4401-05 |
| Manual override | Plain |
| Model Code 1 | DG4V5OALMUH620 |
| Pressure rating Bar | 315 |
| Pressure rating PSI | 4500 |
| Product height in | 4.450 |
| Product length in | 8.460 |
| Product length mm | 214.884 |
| Product width in | 2.760 |
| Product width mm | 70.104 |
| Seal type | Buna-N |
| Solenoid Energising ID | Standard as per ANSI B93 9 |
| Spool Type | Spool 0 |
| Spring Arrangement | Spring offset to A LH |
| Stage | Single stage |
| Valve Mount Type | Subplate/manifold mounted |
| Valve Type | Directional control valve |