Product specifications
Characteristic | Value | Description |
|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | | 720B-04Z |
| Product height in | | 0.748 |
| Product height mm | | 18.999 |
| Product length in | | 1.358 |
| Product length mm | | 34.493 |
| Product width in | | 0.748 |
| Product width mm | | 18.999 |