Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 720B-16Z | |
| Class | CLASS 12.9 | Class 12.9 |
| Drill hole diameter IN | 0.866 | |
| Head style | HEX | Hex |
| Product height in | 1.614 | |
| Product height mm | 40.996 | |
| Product length in | 3.210 | |
| Product length mm | 81.534 | |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Thread size | G1X11 | G1X11 |
