Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 46,830 N | |
| Material | EN 10270-2 TDSICR | EN 10270-2 T |
| Number of active Coils | 6,34 PC | |
| Remarks | HMS-130 CLASS 2 | HMS-130 CLASS |
| Size/Dimensions | L2.5XW2.5XH6.5 CM | |
| Spring, Inside Diameter | 22,1000 mm | |
| Spring, Length Test | 18,4800 mm | |
| Spring, Length unloaded | 66,7100 mm | |
| Spring, Outside Diameter | 25,5000 mm | |
| Spring, Rate | 0,970 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,7000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |