Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
72400-218
DR SHF
72400-218
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
72400-218
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.120
Product height mm
28.448
Product length in
10.190
Product length mm
258.826
Product width in
1.120
Product width mm
28.448