CAMPLATE SUBASSY
72400-677
Tools72400-677 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Plate |
| Product height in | 3.620 |
| Product height mm | 91.948 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product material | Carbon steel |
| Product width in | 1.500 |
| Product width mm | 38.100 |