Danfoss
72400-TBS-04-M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
72400-TBS-04-M
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications | |
| Brand | Danfoss | |
| Charge Pump | 13.8 Cm3/R [.84 In3/R] With 1.3125-12 UN-2B SAE O-Ring Port For Suction Inlet (S) | |
| Charge Pump Displacement | 6.9 cm³/rev | |
| Code Title | 49.2 cm3/R [3.00 in3/R] Servo Controlled Variable Displacement Pump | |
| Configuration | Single | |
| Design code | D | |
| Displacement | 49.2 cm³/rev | |
| Drive Shaft Seal Configuration | Single | |
| Feature | Easy-to-operate sealed systemDisplacements: 20cc to 49cc (1.22 to 3.00 cu in)Flexible for multiple applications | |
| Flow at Rated Speed and PSI | 169 l/min | |
| Housing material | Cast Iron | |
| Identification | Standard | |
| Input Mounting Flange | SAE B | |
| Main Port Orientation | Radial | |
| Maximum Input Power | 102 kW | |
| Maximum Input Torque | 286 Nm | |
| Minimum Working Pressure | 5076 Psi | |
| Model Code | ACGRALJ2CEZ2NNAEP0AA00BCH0D | |
| Mounting Flange Location | Standard J744 | |
| Mounting Type | Standard | |
| Paint | Black Per Spec 209-13B | |
| Peak Pressure Rating | 5500 Psi | |
| Product Height | 8.75 in | |
| Product Length/Depth | 12.67 in | |
| Product Type | Medium Duty Closed Circuit Pump | |
| Product Volume | 1337.002 in³ | |
| Product Weight | 62 lb | |
| Product Width | 12.06 in | |
| Rated speed - max | 3600 RPM | |
| Shaft rotation | Right | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | 72400 Series | |
| Type | Variable Displacement | |
| Unit type | Single | |
| Working pressure - max | 350 bar |