DRUCKFEDER 3,00X 17,3 X 80,00 IF=12,25
728329
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
728329
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 377,000 N |
| Material | OTEVA 70 |
| Number of active Coils | 12,25 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 14,3000 mm |
| Spring, Length Test | 51,0000 mm |
| Spring, Length unloaded | 80,0000 mm |
| Spring, Outside Diameter | 20,3000 mm |
| Spring, Rate | 13,000 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,0000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |