Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 188,000 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 3,27 PC | |
| Remarks | N/A | |
| Size/Dimensions | L1.2XW1.2XH1.8 CM | |
| Spring, Inside Diameter | 8,4000 mm | |
| Spring, Length Test | 9,8500 mm | |
| Spring, Length unloaded | 17,4800 mm | |
| Spring, Outside Diameter | 11,8000 mm | |
| Spring, Rate | 24,660 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,7000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |