Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
730432-C
CASTING
730432-C
Where to buy
Export PDF
Tools
Add to comparison
730432-C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
2.559
Product height mm
65.000
Product length in
3.984
Product length mm
101.200
Product width in
3.984
Product width mm
101.200