DRUCKFEDER 2,25X 24,75X 58,0 n= 5,75
731307
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | N/A |
Number of active Coils | 5,75 PC |
Remarks | N/A |
Spring, Inside Diameter | 22,5000 mm |
Spring, Length Test | N/A |
Spring, Length unloaded | 58,0000 mm |
Spring, Outside Diameter | 27,0000 mm |
Spring, Rate | 3,000 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 2,2500 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |