O-RING 148,82X 3,53-N-
733246
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Characteristic | N |
Material | N/A |
O-Ring, Cross Section | 3,5300 mm |
O-Ring, Inside Diameter | 148,8200 mm |
Remarks | N/A |
Standard | N/A |
Standard Class Level | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |