733AR00003A
F3 20V14A 1B22R
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Oil and Gas, Metal Cutting, Dump Truck, Wheel Loader, Plastic Injection Molding |
Configuration | Single |
Design code | 22 |
Displacement | 45 cm³/rev |
Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency |
Frame size | 20V |
Front outlet port position (cover end view) | 90° CCW FROM INLET PORT |
Identification | None |
Minimum speed | 1800 RPM |
Model Code | F3-20V14A-1B22R |
Product Height | 5.2 in |
Product Length/Depth | 11.125 in |
Product Type | Vane Pumps |
Product Volume | 347.1 in³ |
Product Weight | 26 lb |
Product Width | 6 in |
Product material | Cast Iron |
Ring size | 20 |
Seal material | Viton |
Shaft rotation | Right |
Shafts | Straight Keyed |
Special features | None |
Sub-brand | None |
Trade Name | V Series |
Vane function type | Pump |
Working pressure - max | 207 bar |