DR SHF KEY
73410-232
Tools73410-232 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DRIVE SHAFT | Drive shaft |
| Product height in | | 1.120 |
| Product height mm | | 28.448 |
| Product length in | | 9.490 |
| Product length mm | | 241.046 |
| Product width in | | 1.120 |
| Product width mm | | 28.448 |