Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 262,930 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 7,87 PC | |
| Remarks | N/A | |
| Size/Dimensions | L2.5XW2.5XH8.5 CM | |
| Spring, Inside Diameter | 20,4000 mm | |
| Spring, Length Test | 30,1600 mm | |
| Spring, Length unloaded | 85,6000 mm | |
| Spring, Outside Diameter | 25,6000 mm | |
| Spring, Rate | 4,740 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,6000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |