736316
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
736316
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Package contents | Valve spring retainer |
| Product Height | 1.312 in |
| Product Length/Depth | 1.59 in |
| Product Type | Spare Part |
| Product Volume | 2.737 in³ |
| Product Width | 1.312 in |
| Sub-brand | None |
| Trade Name | None |