736483
WASHER
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Feature | Available in a variety of sizes |
Inside diameter | .252 in |
Outside diameter | .34 in |
Product Height | .34 in |
Product Length/Depth | .052 in |
Product Type | Spare Part |
Product Volume | .006 in³ |
Product Width | .34 in |
Sub-brand | None |
Thickness | .052 in |
Trade Name | None |