736708
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
736708
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Item type | Gaskets |
| Outside diameter | 3.44 in |
| Product Height | 3.44 in |
| Product Length/Depth | .031 in |
| Product Type | Spare Part |
| Product Volume | .367 in³ |
| Product Width | 3.44 in |
| Sub-brand | None |
| Thickness | .031 in |
| Trade Name | None |