SPRING-HELICAL COMPRESSION
737288
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Force at Test Length | N/A |
Material | OTEVA 70 |
Number of active Coils | PC |
Remarks | N/A |
Spring, Inside Diameter | mm |
Spring, Length Test | N/A |
Spring, Length unloaded | mm |
Spring, Outside Diameter | mm |
Spring, Rate | N/mm |
Spring, Type | HELICAL COMPRESSION |
Standard Class Level | N/A |
Wire, Diameter | mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |