Product specifications
Characteristic | Value |
---|---|
Bolt hole diameter | .625 in |
Brand | Aeroquip by Danfoss |
Feature | Maximum durability under harsh operating conditionsWide range of styles, configurationsInnovative designs for safety and reliability |
Inside diameter | 2.567 in |
Item type | Flange |
Nominal flange size | 1-1/4 |
Outside diameter | 4.625 in |
Product Height | 4.625 in |
Product Length/Depth | .438 in |
Product material | Steel |
Product Type | Marine Military |
Product Volume | 9.369 in³ |
Product Width | 4.625 in |
Sub-brand | None |
Thread sealant | No |
Trade Name | 74021 Series |