741AR00006A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
741AR00006A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Plastic Injection Moulding, Die Casting, Press Brake, Variable Frequency Driver, General Industrial Applications | |
| Configuration | Single | |
| Displacement | 50 cm³/rev | |
| Displacement (rear) | 50 cm³/rev | |
| Feature | Innovative intra-vane cartridge designReduces noiseExcellent volumetric efficiency | |
| Flow rate | 81.364992 l/min | |
| Frame size | 40-90 Cubic Centimeter per Rev | |
| Front outlet port position (cover end view) | OPPOSITE INLET PORT | |
| Front outlet port type | 4 Bolt Flange per SAE J518C WITH English Threads | |
| Identification | None | |
| Minimum speed | 0 RPM | |
| Model Code | VSQ125S050A00500AAAANR00 | |
| Paint | None | |
| Product Height | 6.5 in | |
| Product Length/Depth | 10.57 in | |
| Product material | Cast Iron | |
| Product Type | Vane Pumps | |
| Product Volume | 470.629 in³ | |
| Product Weight | 45 lb | |
| Product Width | 6.85 in | |
| Rear Outlet Port Position (Cover End View) | Opposite inlet port | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shaft seals | Single | |
| Shafts | Splined Shaft Per SAE J744 | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | V Series | |
| Vane function type | Pump | |
| Working pressure - max | 310 bar |