742127
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
742127
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Steering Units | |
| Configuration | Single | |
| Design code | 15 | |
| Displacement | 12.9 cm³/rev | |
| Flow rate | 9.6620928 l/min | |
| Frame size | VTM42 | |
| Model Code | VTM42-40-**-**-MA-R115 | |
| Product Height | 4.59 in | |
| Product Length/Depth | 7.17 in | |
| Product material | Cast Iron | |
| Product Volume | 168.501 in³ | |
| Product Weight | 14 lb | |
| Product Width | 5.12 in | |
| Relief valve setting | 100 bar | |
| Reservoir type | None | |
| Seal material | Buna-N | |
| Shaft rotation | Right | |
| Shafts | Threaded | |
| Sub-brand | None | |
| Vane function type | Pump | |
| Working pressure - max | 140 bar |