Danfoss
74318-DBA
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74318-DBA
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | B | |
| Displacement | 40.6 cm³/rev | |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service | |
| Identification | Standard | |
| Main Ports | 1.3125-12 UN-2B SAE O-Ring Ports - Top | |
| Model Code | AAJAADH00000A0B | |
| Mounting Flange | SAE 2 Bolt B | |
| Mounting Type | SAE B 2 Bolt | |
| Output Shaft | 13 Tooth 16/32 Spline, Shaft Ext 41.1 [1.62] | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 5.25 in | |
| Product Length/Depth | 8.54 in | |
| Product Type | Medium Duty Fixed Motor | |
| Product Volume | 308.465 in³ | |
| Product Weight | 20 lb | |
| Product Width | 6.88 in | |
| Special features | None | |
| Sub-brand | None | |
| Trade Name | 74318 Series |