Danfoss
74318-DBT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74318-DBT
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | B | |
| Displacement | 40.6 cm³/rev | |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service | |
| Identification | Standard | |
| Main Ports | 1.3125-12 UN-2B SAE O-Ring Ports - Rear | |
| Model Code | AAJAACG00BV0B0B | |
| Mounting Flange | SAE 2 Bolt B | |
| Mounting Type | SAE B 2 Bolt | |
| Output Shaft | 13 Tooth 16/32 Spline, Shaft Ext 41.1 [1.62] | |
| Paint | Black Per Spec 209-13Aq | |
| Product Height | 5.25 in | |
| Product Length/Depth | 8.46 in | |
| Product Type | Medium Duty Fixed Motor | |
| Product Volume | 305.575 in³ | |
| Product Weight | 20 lb | |
| Product Width | 6.88 in | |
| Special features | Speed Sensor Magnetic Pickup (9 Pulse), 3 Pin Weather Pack Connector With 127 [5.0] Lead Wire; Polyacrylate Drive Shaft Seal | |
| Sub-brand | None | |
| Trade Name | 74318 Series |