
MOTOR-VAR-DISPL 51MV080
743310
Model code: 51V080-R-C7-N-PC-NN-N-N-C1-NNN-040-AA-20-00-17
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
743310
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | PC | PC |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | 20 | 20 |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 040 | 040 |
| S51M ORIFICE FOR SERVICE | C1 | C1 |
| S51M PCORSET FOR SERVICE | 17 | |
| S51M PRODUCT FOR SERVICE | 51V160 | F0:CPRV-MF, 16BAR, 11L/MIN |
| S51M SERVORP FOR SERVICE | NN | NN |
| S51M SHAFT FOR SERVICE | C7 | C7 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | N | N |
| S51M THRESSET FOR SERVICE | 00 | 00 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |