Danfoss
74348-DAW
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
74348-DAW
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Harvesters, Sprayers, Log Skidders, Fan Drives, Lawn Tractors, Lift Trucks, Scissor Lifts, Bark Removers | |
| Brand | Danfoss | |
| Control | No Control - Fixed Displacement | |
| Design code | B | |
| Displacement | 40.6 cm³/rev | |
| Feature | Advanced design featuresThrough drive optionEasy to configure and service | |
| Flow rate | 38.65 gal/min | |
| Identification | Standard | |
| Main Ports | 1.3125-12 UN-2B SAE O-Ring Ports - Same Side, Top | |
| Maximum Displacement | 40.6 cm³/rev | |
| Maximum Speed | 3600 RPM | |
| Model Code | AAJAADA30AD0A0B | |
| Mounting Flange | SAE 2 Bolt B | |
| Mounting Type | SAE B 2 Bolt | |
| Output Shaft | 13 Tooth 16/32 Spline, Shaft Ext 41.1 [1.62] | |
| Paint | Primer Per Spec 209-13A | |
| Product Height | 5.25 in | |
| Product Length/Depth | 8.54 in | |
| Product Type | Medium Duty Fixed Motor | |
| Product Volume | 308.465 in³ | |
| Product Weight | 20 lb | |
| Product Width | 6.88 in | |
| Special features | Shuttle Valve And Back-Pressure Valve Set At 17.1-20.7 Bar [250-300 Lbf/In2], And 2X M12 X 1.5 Metric O-Ring Diagnostic Ports | |
| Sub-brand | None | |
| System Working Temperature | 107 °C | |
| Torque | 226.27 Nm | |
| Trade Name | 74348 Series | |
| Working pressure | 350 bar |