SPIDER
74600-601
Tools74600-601 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPIDER | Spider |
| Product height in | | 4.078 |
| Product height mm | | 103.581 |
| Product length in | | 0.410 |
| Product length mm | | 10.414 |
| Product width in | | 4.078 |
| Product width mm | | 103.581 |