Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
74624-204
DR SHF KEY
74624-204
Tools
Add to comparison
Add to comparison
74624-204
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.130
Product height mm
28.702
Product length in
10.180
Product length mm
258.572
Product width in
1.130
Product width mm
28.702