Danfoss
7515X5
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
7515X5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| Application | varied applications far exceeding the conservative conditions | |
| Brand | Danfoss | |
| Certification(s) | SAE 080220ASMEMSASA | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 5/16 IN | |
| End Size 2 | 5/16 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Item type | MPT Male/Line/Hose/Tube Female Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .96 in | |
| Product Length/Depth | 1.13 in | |
| Product material | Carbon steel | |
| Product Type | 90˚ Straight Thread O-ring | |
| Product Volume | .683 in³ | |
| Product Weight | .147 lb | |
| Product Width | .63 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | Ermeto | |
| UNSPSC | 40183100 | |
| UPC | 725975053454 | |
| Working temperature - max | 800 °F |