Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 861,730 N | |
| Material | VD SICR 17223/2 | VD SICR 17223/ |
| Number of active Coils | 16,20 PC | |
| Remarks | N/A | |
| Size/Dimensions | L1XW1.2XH8.8 CM | |
| Spring, Inside Diameter | 9,6000 mm | |
| Spring, Length Test | 64,7000 mm | |
| Spring, Length unloaded | 92,8000 mm | |
| Spring, Outside Diameter | 16,0000 mm | |
| Spring, Rate | 30,670 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 3,2000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |