Product specifications
Characteristic | Value |
|---|---|
| Describes displacement | 42 1/cm3 |
| Describes the design | 15 TEETH |
| Double Seal Lip | NO |
| factor used for pricing | N/A |
| leading prod price dependency | N/A |
| Size/Dimensions | L2.2XW2XH19.8 CM |
| Special Length | NO |
| Special Thread | NO |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |